IESNA:LM-63-2002
[TEST]P1459761
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2509-539-34)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/26/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - INVUE
[LUMCAT]ABB-CX-AMB-X-U-A-GM-CBP
[LUMINAIRE]ARBOR OUTDOOR ARCHITECTURAL BOLLARD LUMINAIRE
[MORE]ASYMMETRIC OPTIC, GRAPHITE METALLIC PAINTED FINISH
[LAMP]1571K CCT, 0 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_INPUT_ELECTRICAL]120 VOLTS
[_THDi]N/R
[_PF]N/R
[_WARMUP HR]2
[_TOTAL OP TIME HR]3
[_STAB TIME HR]
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 0
[_SEARCH_COLORTEMP] 1571K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Dock, Garage, Government, Healthcare, Hospitality, Hotel, Industrial, Institutional, Parking, Parks, Pathway, Pedestrian, Prison, Recreation, Roadway, Sidewalk, Site
[MORE] Stairway, Street, Underpass, Walkway, Direct, Emergency, Corrosion Resistant, Damp Location, Hose Down, Retrofit, Vandal Resistant, Waterproof, Wet Location
[_SEARCH_MOUNTING] Pole, Post Top
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]118
TILT=NONE
1 -1 1 38 22 1 1 -0.395833 -0.395833 0
1 1 8.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 61 62.5 65 67.5 70
72.5 75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 63 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2.2 3.5 4.6 5.1 4.8 4.4 4.6 5.7 6.6 7.9
9.7 11.9 13 14.3 15.6 16.9 17.8 19.1 22.2 24.2
26.8 27.7 28.1 27.9 27 26.1 25 22.9 19.8 16.3
13 9.4 6.4 3.7 2.4 1.5 1.1 0
2.2 3.7 4.4 4.6 4.8 4.4 4.8 5.7 6.6 7.7
10.1 11.9 13.2 14.5 15.8 17.1 18.5 19.8 22.6 24.2
26.8 28.3 28.8 28.6 27.2 26.6 25.5 22.9 19.6 16.3
12.5 8.8 5.7 3.5 2.2 1.3 1.1 0
2.2 3.3 4 4.6 4.8 5.1 5.5 5.7 6.4 8.1
8.8 9.9 11.4 12.5 14.3 15.6 16.9 18.9 22.4 24.8
28.3 30.1 30.5 29.9 28.1 27.5 26.1 23.1 20.2 17.1
14.1 11.2 7.9 5.1 2.6 1.3 0.9 0
2.2 3.3 3.3 4 4.4 4.8 5.5 5.7 6.4 7.3
7.7 8.8 9.7 10.8 11.9 13.4 14.7 16.7 20.9 23.5
28.1 31 32.1 31.9 31.6 31.6 31.4 30.3 28.6 25.9
22 17.8 12.5 7.3 2.9 1.1 0.9 0
2.2 3.1 3.1 3.5 4.2 4.2 5.1 5.7 6.4 6.8
7.3 7.9 8.8 9.7 11.2 12.5 14.5 16.9 21.5 25.9
32.3 37.6 40.7 41.1 41.3 41.3 40.7 38 35.2 31.9
27.7 22.6 16.5 9.9 3.5 1.3 0.9 0
2.2 2.9 2.6 3.5 4 4 4.2 4.8 5.1 5.5
5.9 6.6 7.9 9.2 11.2 13.4 16.3 20.4 29 38
48.8 56.3 61.3 63.1 62.8 62.4 60.9 56.3 51 44.6
37.8 29.9 21.5 13.4 5.9 1.3 0.9 0
2.2 2.6 2.4 3.5 3.5 3.5 3.7 3.7 4.2 4.6
5.1 6.2 7.3 9.2 11.4 14.3 18.2 25 38.2 50.1
63.3 75.1 82.4 82.4 82.4 82.8 82.4 77.8 71 64.2
55.4 44.8 33.4 21.1 9.4 1.3 1.1 0
2.2 2.4 2.2 3.1 3.3 2.9 3.3 3.5 3.7 4.4
4.8 5.9 7 9 11.2 14.5 18.9 26.4 40 52.7
66.6 78.4 84.2 84.4 85.3 85.9 85.3 80 72.3 65.7
56.3 45.9 34.1 22 9.9 1.8 1.1 0
2.2 2.4 2.2 2.9 3.1 2.9 3.3 3.3 3.7 4.4
4.8 5.7 7 8.8 11 14.1 18.5 25.7 38.7 51.4
65.5 77.6 83.3 83.5 84.6 84.8 84.2 78 71 64.4
55.4 44.4 32.5 20.4 8.6 1.5 1.1 0
2.2 2.2 2.2 2.6 2.9 2.9 3.1 3.3 3.7 4.2
5.1 5.9 7.3 8.6 10.3 13 16.5 22.2 31.6 40.9
52.1 60 65.7 67.5 67 66.4 64.8 60.4 54.7 47.9
40.7 31.9 22.9 14.3 5.5 1.3 0.9 0
2.2 2.2 2 2.6 3.1 2.6 2.9 3.3 3.5 4
4.6 5.7 6.8 7.9 9.4 11.4 13.6 17.6 24 30.3
37.6 43.1 45.7 46.6 47.2 47 45.7 42.4 38.9 35.4
30.3 24.6 18 11 4.4 1.1 0.9 0
2.2 2 2 2.6 2.9 2.9 3.1 3.5 3.5 4
4.6 5.5 7 8.3 9.9 11.6 13.6 17.4 22.9 28.1
34.9 39.8 41.5 42.6 43.9 43.9 43.3 41.1 38.2 34.1
28.8 22.4 15.6 8.8 2.9 0.9 0.7 0
2.2 2 2 2.6 2.9 2.9 3.1 3.5 3.7 4
4.6 5.9 6.8 8.3 10.1 11.9 14.1 17.6 22.4 26.8
31.9 35.2 36.7 37.4 38 37.8 37.1 35.4 33 29.7
25.3 20.2 14.3 8.1 2.9 1.1 0.7 0
2.2 2 2.2 2.6 2.9 3.1 3.3 3.7 4.4 4.6
5.5 6.8 7.9 9.2 10.5 12.1 14.1 17.1 21.5 25.5
29.2 31.2 31.9 31 29.7 29 27.7 25.7 23.1 20.2
17.1 13.6 9.4 5.3 2.4 1.1 0.9 0
2.2 2 2.2 2.9 3.1 3.1 3.3 3.7 4.4 5.5
6.6 8.1 9 10.1 11.2 12.7 14.1 16.3 19.6 22.6
25.7 27.9 28.8 28.6 27.7 27.2 26.4 24 21.1 18
14.5 11 7.7 4.6 2.4 1.3 0.9 0
2.2 2 2.4 3.1 3.5 3.3 4 4.4 5.1 5.9
6.8 7.5 8.6 9.7 10.5 11.6 13 14.7 17.6 20.2
22.6 24.2 24.8 24.4 23.7 23.5 22.6 20.7 18.2 15.8
13 9.9 7 4.4 2.4 1.3 0.9 0
2.2 2.2 2.4 2.9 3.5 4 4.4 4.8 5.3 5.9
6.4 7 7.7 8.6 9.2 10.3 11.4 13 15.4 17.8
20.2 21.3 21.5 21.1 20.4 20 19.3 17.6 15.8 13.8
11.6 9.4 7 4.6 2.4 1.1 0.9 0
2.2 2 2.4 2.6 3.3 3.7 4.2 5.1 5.7 6.2
6.6 6.8 7.5 8.1 8.8 9.7 10.8 12.5 14.7 16.9
18.9 20 20.2 19.6 19.1 18.7 18.2 16.9 15.4 13.6
11.9 9.4 7 4.6 2.2 1.1 0.9 0
2.2 2.2 2.4 2.9 3.3 4 4.2 4.4 5.1 5.3
5.7 6.2 6.6 7 7.7 8.3 9.2 11.2 13.4 16
18.2 19.6 19.8 19.6 19.1 18.9 18.5 17.1 15.4 13.8
11.6 9.4 6.8 4.2 2 1.1 0.9 0
2.2 2.2 2.2 2.9 3.3 3.7 4 4.2 4.4 4.6
4.8 5.1 5.3 5.7 6.2 6.8 7.9 9.7 11.9 14.3
16.3 17.6 18 18 17.8 17.6 17.1 16 14.7 13
11.2 9 6.8 4.4 2.4 1.3 0.9 0
2.2 2.2 2.2 2.6 2.9 3.3 3.3 3.5 4 4.2
4.2 4.6 4.6 4.8 5.3 5.9 7.3 8.8 11 13.2
15.2 16.3 16.7 16.7 16.5 16.3 15.8 14.7 13.4 12.1
10.3 8.6 6.4 4.4 2.6 1.5 1.1 0
2.2 2.2 2 2.6 2.9 3.3 3.3 3.5 4 4.2
4.2 4.4 4.6 4.8 5.3 6.2 7.5 9.4 11.6 13.8
15.2 16 16.5 16.5 16.3 15.8 15.6 14.5 13.2 11.6
9.9 8.1 5.9 4 2.2 1.3 1.1 0